Download document () of 20
To be discontinued

AH560R9W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3ØY 120/208V, Back wire, Nickel plated brass, IP67, Nylon, 4-pole, 5-wire, AHBB60 Back box style, Female, 5 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH560R9W
UPC
040893620244
Product Length/Depth
6.5 in
Product Height
5.125 in
Product Width
5 in
Product Weight
1.726 lb
Certifications
cRUus

Product specifications

Type
Receptacle
Amperage Rating
60A
Voltage rating
120/208 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Back box style
AHBB60
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Female
Horsepower
5 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Export product specification