Download document () of 20

AJ56

Eaton Crouse-Hinds series AJ back box, 60A/100A/150A, One hub, Cast aluminum, 1", 1-1/4" or 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series AJ back box
Catalog Number
AJ56
UPC
782274028354
Product Length/Depth
8 in
Product Height
2.5 in
Product Width
5.75 in
Product Weight
2.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
60A/100A/150A
Back box style
One hub
Trade size
1", 1-1/4" or 1-1/2"
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.