Download document () of 20

AM5F2MG070M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #22 AWG, Female, 90° plug, internal thread, pigtail, Passive, Dual key, Zinc, Five-pole, AC, 300 Vac, 7 m cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM5F2MG070M
UPC
662275377258
Product Length/Depth
1.7 in
Product Height
1.17 in
Product Width
0.64 in
Product Weight
0.56 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
13
6P
4
1
3
Ingress protection (IP) ratings
IP68
Type
AC
Amperage Rating
4 A
Voltage rating
300 Vac
Number of poles
Five-pole
Cable/wire size
#22 AWG
Cable length
7 m
Connector type
Passive
Gender
Female
Key type
Dual key
Material
Zinc
Configuration
Female, 90° plug, internal thread, pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.