Download document () of 20

APS43170EM1WZ

Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent,3/4" entry,4 ft,Flat,Polycarb lens,T8 bi-pin,316 SS,3-lamp,battery back-up,one lamp,277V maximum,dual safety cable attachment points,Standard wall/ceiling,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS43170EM1WZ
UPC
662276520677
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
37 lb

Product specifications

Area classification
Hazardous/Classified Locations
Mounting
Standard wall/ceiling
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T8 bi-pin
Material
316 stainless steel
Number of lamps
3-lamp
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, dual safety cable attachment points
Voltage rating
120-277 Vac

Export product specification