Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
B090-A9F
|
| UPC |
037332149886
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS
|
| Accessory Class |
|
| Color |
Beige
|
| Package Contents |
1 x DB9F - RJ45 Modular Adapter
|
| System Requirements |
Use with Console Server models: B096-048
|
| Product Highlights |
Straight Wiring for DB9 Serial Ethernet Switch/Router Connections
Access your network hardware via DB9 serial port DB9F - RJ45 Modular Serial Adapter |
| SideA Connector1 |
RJ45 (FEMALE)
|
| SideB Connector1 |
DB9 (FEMALE)
|
| Accessory Type |
Serial adapter
|
| SideB Connector3 |
DB9 (FEMALE)
|