Photo is representative
Download
Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Pre-galvanized, SH, 12 Gauge
Product Name |
Eaton B-Line series strut channel
|
Catalog Number |
B22SH-120GLV
|
UPC |
781011213305
|
Product Length/Depth |
120 in
|
Product Height |
1.62 in
|
Product Width |
1.62 in
|
Product Weight |
18.2 lb
|
Certifications |
Not Applicable
|
Finish |
Pre-galvanized
|
Material |
Steel
|
Channel type |
B22
|
Hole pattern |
SH
|
Material gauge |
12 Gauge
|