Download document () of 20

BAB2015

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting, Switching neutral,15 A,10 kAIC,Two-pole,120/240 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2015
UPC
786679302156
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
2.1 in
Product Weight
0.65 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag Industrial Circuit Breaker
Special features
  • Bolt-on mounting
  • Switching neutral
  • TORQUE 4-10 AWG 20 IN LBS
  • 8AWG 25 IN LBS
  • 6-4 AWG 27 IN LBS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.