Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, SnapPack gasket and cover, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BC5 CG
|
UPC |
662276471436
|
Product Length/Depth |
13.75 in
|
Product Height |
2.56 in
|
Product Width |
3 in
|
Product Weight |
9.41 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
SnapPack gasket and cover
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/2"
|
Shape |
C
|