Download document () of 20

BCM603-3C

Eaton Bussmann series BCM modular fuse block, Box lug, Three-pole

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-3C
UPC
051712486293
Product Length/Depth
3 in
Product Height
1.313 in
Product Width
2.375 in
Product Weight
0.228 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Product specifications

Number of poles
Three-pole
Type
Modular fuse block
Special features
Box lug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.