Download document () of 20

BRN115A1CS

Eaton BR arc fault / ground fault circuit breaker, All-In-One, 15A, 10 kAIC , Single-pole, 120V, all-in-one

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRN115A1CS
UPC
786689166311
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.4 lb
Certifications
UL Listed
Contact Manufacturer

Product specifications

Amperage Rating
15 A
Voltage rating
120 V
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
All-In-One

Export product specification