Download document () of 20

C350M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, Built-in rollers, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C350M
UPC
782274756417
Product Length/Depth
18.13 in
Product Height
5.19 in
Product Width
4.88 in
Product Weight
22.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Built-in rollers
Material
Malleable iron
Trade size
3-1/2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.