Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, C shape, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
|
Catalog Number |
C57 CG
|
UPC |
782274141329
|
Product Length/Depth |
7.44 in
|
Product Height |
2.31 in
|
Product Width |
2.19 in
|
Product Weight |
3.58 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
1-1/2"
|
Shape |
C
|