Download document () of 20

CCP2-MT-KIT

Eaton Bussmann series CCP/CCD mounting, Accessory

General specifications

Product Name
Eaton Bussmann series CCP/CCD mounting
Catalog Number
CCP2-MT-KIT
UPC
051712713184
Product Length/Depth
0.1 in
Product Height
0.1 in
Product Width
2 in
Product Weight
0.06 lb
Compliances
RoHS Compliant
Certifications
Not Applicable

Product specifications

Type
Accessory
Application
Mounting kit

Export product specification