Download document () of 20

CHG1

Eaton Crouse-Hinds series CHG grounded hub, Zinc, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series CHG grounded hub
Catalog Number
CHG1
UPC
662277008280
Product Length/Depth
1.53 in
Product Height
1.22 in
Product Width
1.22 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.