Download document () of 20

CHICO A05

Eaton Crouse-Hinds series Chico A sealing compound, 115 Cu In

General specifications

Product Name
Eaton Crouse-Hinds series Chico A sealing compound
Catalog Number
CHICO A05
UPC
782274170206
Product Length/Depth
6.88 in
Product Height
6.88 in
Product Width
5 in
Product Weight
5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Compound volume
115 cu in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.