Download document () of 20

DT223URH-NP

Eaton general duty double-throw safety switch, 100 A, Compact design, Includes neutral, NEMA 3R, Painted galvanized steel, Rainproof, Non-fusible, Two-pole, Three-wire, 240 Vac, Retail Packaging

General specifications

Product Name
Eaton general duty double-throw safety switch
Catalog Number
DT223URH-NP
UPC
786689670016
Product Length/Depth
9.88 in
Product Height
8.5 in
Product Width
10 in
Product Weight
11.49 lb
Certifications
UL Listed

Product specifications

Type
General duty, double-throw
Amperage Rating
100A
Number of poles
Two-pole
Voltage rating
240V
Design
Compact design, includes neutral
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel, rainproof
Fuse configuration
Non-fusible
Number of wires
3

Export product specification