Download document () of 20

EIDA3030

Eaton Crouse-Hinds series EID disconnect switch, 30A, With switch, Non-fused, 5 HP/10 HP/20 HP/30 HP, Copper-free aluminum, 240-600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series EID disconnect switch
Catalog Number
EIDA3030
UPC
662276153660
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
9.65 in
Product Weight
36 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9
Amperage Rating
30A
Enclosure type
With switch
Fusing
Non-fused
Horsepower
5 hp/10 hp/20 hp/30 hp
Material
Copper-free aluminum
Voltage rating
240-600 Vac / 250 Vdc

Export product specification