Download document () of 20

EL4XHS-FR

Eluxa NEMA 4X Horn Strobe, Red, Clear Lens, FIRE

General specifications

Product Name
Eaton Eluxa Outdoor horn strobe
Catalog Number
EL4XHS-FR
UPC
786697065736
Product Length/Depth
8 in
Product Height
6 in
Product Width
6 in
Product Weight
4 lb
Certifications
IEC 60529
CSFM
FM
NEMA 3R
NEMA 4X
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

Product specifications

Housing color
Red
Housing material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.