Download document () of 20

EP-501371
Model code: EPTV18/TS7-EMC2

EPTV18/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1200x250mm, 8-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501371
EAN
9010653042730
Product Length/Depth
40 mm
Product Height
1199 mm
Product Width
250 mm
Product Weight
2.3 kg
Certifications
CE
Model Code
EPTV18/TS7-EMC2

Product specifications

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification