Female plug for 19 #16 contacts, insulator orientation N; FER1D2214SN
Product Name |
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
|
Catalog Number |
FER1D2214SN
|
Product Length/Depth |
44 mm
|
Product Height |
44 mm
|
Product Width |
45.6 mm
|
Product Weight |
67 g
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH Fire & Smoke |
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
W
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Socket (Female)
|
Contact type |
Crimp
|
Coupling type |
Thread
|
Degree of protection |
IP67
|
Layout |
14
|
Plug type |
Straight Plug
|
Shell continuity |
20.0
|
Shell material |
Aluminium
|
Shell size |
22
|
Mating cycles |
500
|
Operating temperature - max |
100 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
19
|
Number of cavity #16 |
19
|
Salt spray |
500 hour
|