Photo is representative
Download
Eaton B-Line series TOLCO clevis hanger for NFPA, 2.5"height, 6"diameter, Steel, Type 1, Hot-dipped gal, 5-6"pipe, 3/8-16"rod
Product Name |
Eaton B-Line series TOLCO clevis hanger for NFPA
|
Catalog Number |
FIG 1NFPA 6" CLEVIS HDG
|
UPC |
782051736533
|
Product Height |
2.5 in
|
Product Weight |
0.71 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Listed
cUL Listed |
Type |
Type 1
|
Application |
Attached hanger rod to side of beams or walls
|
Finish |
Hot-dipped galvanized
|
Material |
Steel
|
Model |
Side beam bracket for NFPA rod and fastener sizing
|