Download document () of 20

FMVA-7-66-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.50A, Cool white, Dimmable driver, 50/60 Hz, Heat and impact resistant glass lens, 7000 lumens, 115 lm/W, Die cast alum, Yoke mount, 6x6 optics, > 0.90 PF, 120-277 Vac, 125-250 Vdc, 59W

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-7-66-UNV1-M2
UPC
662277137508
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
Lumens
7000
Wattage
59W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
6x6
Power factor
> 0.90
Lumens per watt
115
Amperage Rating
0.50A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac, 125-250 Vdc
Lamp type
LED

Export product specification