Download document () of 20

FWC-16A10F

Eaton Bussmann series FWC high speed cylindrical fuse, 700 Vac, 700 Vdc (UL), 16A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWC-16A10F
EAN
5027590499330
UPC
051712796453
Product Length/Depth
38 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
8.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Used with
Finger safe holders/blocks and striker
Amperage Rating
16 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
600 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
150
Watt losses
3.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
25
Color
White
Interrupt rating
200 kAIC Vac
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWC-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
10 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.