Download document () of 20

GHG9601944R0104

Eaton Crouse-Hinds series GHG blanking plug, Polyamide, M25, For sealing unused cable glands

General specifications

Product Name
Eaton Crouse-Hinds series GHG blanking plug
Catalog Number
GHG9601944R0104
EAN
4250217429200
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.005 kg

Product specifications

Area classification
Hazardous/Classified Locations
Type
For sealing unused cable glands
Material
Polyamide
Thread Size
M25
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.