Download document () of 20

GRF10

Eaton Crouse-Hinds series Condulet GRF blank cover, Feraloy iron alloy, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF blank cover
Catalog Number
GRF10
UPC
782274443805
Product Length/Depth
4.56 in
Product Height
0.1 in
Product Width
4.56 in
Product Weight
0.74 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Mounting method
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.