Eaton Bussmann series low voltage British standard fuse link adapter kits, 100A, Non Indicating, fuse accessory, Stud
Product Name |
Eaton Bussmann series low voltage british standard fuse link adapter kits
|
Catalog Number |
GRS100/A-B
|
EAN |
5027590502337
|
UPC |
051712418614
|
Product Length/Depth |
5.68 mm
|
Product Height |
4.6 mm
|
Product Width |
3.16 mm
|
Product Weight |
69.2 g
|
Compliances |
Not Applicable
|
Certifications |
BS
|