Photo is representative
Download
Fuse-link, high speed, 150 A, AC 180 V, BS88, 18 x 59 mm, aR, BS
Product Name |
Eaton Bussmann series high speed british standard fuse
|
Catalog Number |
GSD150
|
EAN |
5027590502603
|
Product Length/Depth |
17.3 mm
|
Product Height |
18.2 mm
|
Product Width |
58.4 mm
|
Product Weight |
22.9 g
|
Compliances |
CE
|
Amperage Rating |
150 A
|
Breaking capacity |
100 kA
|
Fuse indicator |
None
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC
|
Rated switching capacity |
100 kA
|
Rated voltage AC |
180 V
|
Center-to-center distance of connections |
41.8 mm
|
Mounting dimension |
M6
|
Current type |
AC
|
Class |
Class aR
|
Fuse shape |
Offset bolted tags
|
Color |
None
|
Construction size |
Other
|
Voltage rating |
180 V
|
Type |
Fuse
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
GSD
|
Fuse system (according to IEC 60269) |
Other
|