Download document () of 20

GSL1000

Eaton Bussmann series high speed trip indicator accessory , fuse-links GSB GSGB, With Indicator, 8 x 60 mm,

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
GSL1000
EAN
5027590502832
UPC
051712392341
Product Length/Depth
8 mm
Product Height
8 mm
Product Width
60 mm
Product Weight
6.5 g
Compliances
CE Marked
RoHS conform

Product specifications

Amperage Rating
0 A
Fuse indicator
With Indicator
Voltage rating
660 V AC
Size
8 x 60 mm
Application
fuse-links GSB GSGB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.