Download document () of 20

GUAB36

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, B shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB36
UPC
782274744858
Product Length/Depth
3.5 in
Product Height
4.5 in
Product Width
2.31 in
Product Weight
3.55 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Material
Feraloy iron alloy
Cover opening diameter
3"
Trade size
1"
Shape
B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.