Knowledge Search
Download document () of 20

HP3.170-0011
Model code: HP3.170.25VG.30.E.P.-.UG.5.P.-.-.-.

Eaton HP3 Pressure Filter, HP3.170.25VG.30.E.P.-.UG.5.P.-.-.-., 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

General specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0011
Product Length/Depth
130.51 mm
Product Height
318.77 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HP3.170.25VG.30.E.P.-.UG.5.P.-.-.-.

Product specifications

Connection type
-16 SAE threaded
Filter type
High pressure filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
5.0 µm
Application
High pressure filters
Specification
Standard
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.