Knowledge Search
Download document () of 20

HPF30-0000
Model code: HPF30.10VG.30.E.P.-.F.2.P.-.AE.50.5,0.P.-.-.-

Eaton HPF Manifold Mounted High Pressure Filter, HPF30.10VG.30.E.P.-.F.2.P.-.AE.50.5,0.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4568 psi (315 Bar), Non-bypass

General specifications

Product Name
Eaton HPF, HPFO Manifold Mounted High Pressure Filter
Catalog Number
HPF30-0000
Product Length/Depth
93 mm
Product Height
278 mm
Product Width
50 mm
Product Weight
2.4 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
AD 2000
ATEX Directive 2014/34/EU
Model Code
HPF30.10VG.30.E.P.-.F.2.P.-.AE.50.5,0.P.-.-.-

Product specifications

Connection type
3/8" Manifold Mounted
Filter type
High pressure filter
Material
Carbon steel
Retention rating
10.0 µm
Application
Flange or manifold mounted in pressure lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4568 psi (315 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.