Download document () of 20

HUB10

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 4", Space-Saver

General specifications

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB10
UPC
782274490441
Product Length/Depth
5.21 in
Product Height
3.65 in
Product Width
5.21 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Space-Saver
Material
Malleable iron
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.