Photo is representative
Download
Eaton Crouse-Hinds series IHB industrial high bay mounting kit, Pendant mount, For use with 8L-32L models, 3/4" trade size
Product Name |
Eaton Crouse-Hinds series IHB industrial high bay mounting kit
|
Catalog Number |
IHB P1 KIT
|
UPC |
662276519565
|
Product Length/Depth |
18.13 in
|
Product Height |
3.75 in
|
Product Width |
5 in
|
Product Weight |
3.9 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
100-240 Vac, 127-250 Vdc
|
Mounting Method |
Pendant
|
Special features |
For use with 8L-32L models
|