Download document () of 20

JBXEP2G05MCSDS

Rear mount receptacle, IP40, size 2, 5 male contacts; JBXEP2G05MCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G05MCSDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.14 g
Compliances
UL 1977

Export product specification