Download document () of 20

JBXHH2G18MCNDSR

Front mount extended receptacle, IP68, size 2, 18 male contacts; JBXHH2G18MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G18MCNDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.85 g
Compliances
UL 1977

Export product specification