Download document () of 20

JBXSA2G03FCNDSM

Double nut receptacle, cable clamp protective boot, IP40, size 2, 3 female contacts; JBXSA2G03FCNDSM

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G03FCNDSM
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.46 g
Compliances
UL 1977

Product specifications

Current rating
17 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
17 A UL
Test voltage
830 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
3
Nut material
Aluminium
Salt spray
96 hour

Export product specification