Photo is representative
Download
Eaton B-Line series KwikRail cable tray system, straight section, NEMA Class B, 4" height, Aluminum material, solid bottom, 18" width, 12 ft. length
| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KRB4ASB-18-144
|
| UPC |
799038835776
|
| Product Length/Depth |
144 in
|
| Product Height |
3.858 in
|
| Product Width |
18 in
|
| Product Weight |
23.888 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Classified
CSA |
| Material |
Aluminum
|
| Type |
Straight sections
|
| Rung Type |
Welded Rungs
|