Download document () of 20

LTB200

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Insulated, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LTB200
UPC
784564312006
Product Length/Depth
2.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.99 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.