Download document () of 20

MHUB1

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB1
UPC
784564002853
Product Length/Depth
1.53 in
Product Height
1.45 in
Product Width
1.35 in
Product Weight
0.18 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.