Download document () of 20

N250-024-LP

24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N250-024-LP
UPC
037332171139
Product Length/Depth
1.5 in
Product Height
1.75 in
Product Width
19 in
Product Weight
1 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Black
Package Contents
24-port Cat6 Low Profile Feed-Through Patch Panel
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
Wall mountable with standoff brackets, or rack mountable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
90 degree Cat6 RJ45 jacks allows easy cable routing
Exceeds TIA-EIA-568-C.2 Cat6 Component requirement
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Number Of Ports
24
TAA Compliance
Yes
Panel Style
Feed-Through

Export product specification