Download document () of 20

N254-024

24-Port 1U Rack-Mount Cat6/Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N254-024
UPC
037332131041
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
0.95 lb
Compliances
RoHS

Product specifications

Type
Rackmount
Color
Black
Package Contents
Package of 24 4" Wire Ties
Detachable Cable Management Bracket
24-Port Cat6 Feed-Through 1U Patch Panel
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Cable management bar keeps patch cables tidy
Cat6 RJ45 Jacks on both sides of the panel
Qualified to IEEE 802.3bt Type 4 PoE for up to 100W of power delivery
Installs easily in 19" racks or wall-mounts
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
24
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification