Download document () of 20

N280-02M-BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.)

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N280-02M-BK
UPC
037332178145
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.25 lb
Compliances
RoHS

Product specifications

Special features
5% to 85% RH
Color
Black
Cable Jacket Color
Black
Package Contents
2 m. (6 ft.) Black 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
System Requirements
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed ) CISCO NEXUS * CISCO CATALYST * CISCO CATALYST 3750x CISCO CATALYST 2960 CISCO CATALYST 3500 CISCO CATALYST 3550 CISCO NEXUS 5010 ARISTA 70505-64 QUANTA T3048 EXTREME X250E JUNIPER EX3200 NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed ) CISCO NEXUS * CISCO CATALYST * CISCO CATALYST 3750x CISCO CATALYST 2960 CISCO CATALYST 3500 CISCO CATALYST 3550 CISCO NEXUS 5010 ARISTA 70505-64 QUANTA T3048 EXTREME X250E JUNIPER EX3200 NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
IEEE Standards Supported
802.3BA
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Equivalent to Cisco SFP-H10GB-CU2M
Fully compliant to MSA SFF-8431 specification
2 m. (6 ft.) Black 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
Low Cost alternative to Fiber Optic
SideA Connector1
SFP+ (MALE)
SideB Connector1
SFP+ (MALE)
SideB Connector3
SFP+ (MALE)
Operating Humidity
5% to 85% RH
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Humidity Range
5% to 85% RH
Storage Temperature
-4° to 185°F (-20° to 85°C)
Bend Radius - Min
23mm
AWG-Size
30
Cable Length
6.6 Foot
Outer Cable Diameter
4.2mm
Operating Temperature
32° to 158°F (0° to 70°C)
Cable Type
Passive

Export product specification