Download document () of 20

N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-01U
UPC
037332187239
Product Length/Depth
19 in
Product Height
1.75 in
Product Width
21.26 in
Product Weight
4.5 lb
Compliances
RoHS
REACH

Product specifications

Accessory Type
Pass-through panel
Color
Black
Package Contents
High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity
Quick Start Guide
Product Highlights
Fully passive; no added heat or cooling load
Space saving 1U, 19" rackmountable design supports up to 4 High Density Copper / Fiber cassettes
Choose amongst a wide array of cassettes ranging from LC and MTP fiber to SFP+ and RJ45 copper, all in a single 1U chassis
The N484-12SFP-K Passive SFP+ hub cassette is an innovative solution that allows for distributed redundancy between multiple 40Gb devices
Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
Technology
Cat6a
Cat5/5e
Cat6
Multimode
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Panel Style
Cassette Type

Export product specification