Download document () of 20

NCGS521

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 5 mm, Nylon, 21 holes, 1-1/2", #12 AWG, #10 AWG, USE-2

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS521
UPC
662277077354
Product Length/Depth
2.81 in
Product Height
2.48 in
Product Width
2.73 in
Product Weight
0.42 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68
Material
Nylon
Hole cable diameter
5 mm
Number of holes
Twenty one-hole
Trade size
1-1/2"
Wire size
#12 AWG
#10 AWG
Wire type
USE-2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.