Download document () of 20

NGI-U08

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U08
UPC
037332264152
Product Length/Depth
4.56 in
Product Height
3.92 in
Product Width
1.97 in
Product Weight
1.1 lb
Compliances
RoHS
REACH
IEEE Certified
FCC Compliant
CE Marked

Product specifications

Type
  • Fanless
  • Unmanaged Industrial Gigabit Ethernet Switch
Features
Flex Center
Application
Expand reliable Gigabit Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Package Contents
NGI-U08 8-Port Unmanaged Industrial Gigabit Switch
Owner's manual
DIN rail-mounting clip (pre-installed)
Product Features
TAA Compliant
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Industrial Grade
Product Highlights
Plug-and-play operation with no software or configuration required before use
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
8 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
Industrial-grade switch supports operating temperature range of -40° to 167°F
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
5 W
Power Consumption Detail
5w
PoE Power Budget (Watts)
0
PoE Supported Ports
0
Ports Detail
8x 10/100/1000BASE-T
Voltage Compatibility (VDC)
9-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal casing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Amperage Rating Details
Maximum of 1A DC. The device power shall be supplied by LPS (Limited Power Source)
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- 1000(Green): for Ethernet speed 1000Mbps, 5- LNK/ACT(Green): for data Transmitting/Receiving
SFP Uplink Ports
0
SFP Uplink Ports Detail
NA
Switching Capacity
16Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
9000
MAC Addresses
2000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification