Eaton Bussmann series low voltage British standard fuse link adapter kits, 660V, Non Indicating, fuse accessory, Stud
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
P5372/10
|
EAN |
5996516024928
|
UPC |
051712418645
|
Product Length/Depth |
180 mm
|
Product Height |
25.4 mm
|
Product Width |
120 mm
|
Product Weight |
66 g
|
Compliances |
Not Applicable
|
Certifications |
BS
|
Fuse type |
TIA
TIS AAO BAO |