Download document () of 20

PDG5XHMDS

Eaton Power Defense door handle, PD5 Std Black Rotary Handle Mech

General specifications

Product Name
Eaton Power Defense door handle
Catalog Number
PDG5XHMDS
UPC
786689590307
Product Length/Depth
13 in
Product Height
7.48031496 in
Product Width
10.51181102 in
Product Weight
6.00098278 lb
Certifications
UL 489
CSA

Product specifications

Used with
Power Defense
Series
Power Defense
Type
Door handle
Application
Standard lockable handle and mechanism

Export product specification