Download document () of 20

PFMA-7-W-66-UNV3-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.16A, Warm white, Dimmable driver, 50/60 Hz, Heat and impact resistant glass lens, 7000 lumens, 115 lm/W, Die cast aluminum, Yoke mount, 6x6 optics, > 0.90 PF, 347-480 Vac, 56W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-7-W-66-UNV3-M2
UPC
662277147644
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lumens
7000
Wattage
56W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Dimming
Dimmable driver
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
6x6
Power factor
> 0.90
Lumens per watt
115
Amperage Rating
0.16A
Frequency rating
50/60 Hz
Voltage rating
347-480 Vac
Lamp type
LED

Export product specification