Download document () of 20

PV-2-25A10F85L

Eaton Bussmann series Fuse-link, high speed, 2.25 A, DC 1500 V, IEC 60269-6 type A, 10 x 85 mm, gPV, UL PV, UL, IEC

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-2-25A10F85L
EAN
5027590505666
UPC
051712698344
Product Length/Depth
85 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
CHPV15L85 Fuse holder
Amperage Rating
2.25 A
Accessories
CHPV15L85 fuse holder
Breaking capacity
30 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Non Indicating
Rated switching capacity
30 kA
Fuse size
10 x 85 mm
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
2.4 W
Fuse shape
Cylindrical
Pre arc (I2T)
3
Total I2T
10 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 85 mm
Material
Fiberglass fuse
Mounting method
Holder
Voltage rating
1500 Vdc
Type
Cylindrical
Application
Photovoltaic systems, inverters ,Photovoltaic strings
Fuse type
PV-A10F85L
Suitable for
CHPV15L85 Fuse holder
Rated switching capacity DC
30 kA
Breaking capacity at nominal voltage, DC
30 kA

Export product specification