Download document () of 20

PV-6A10F
Model code: 6A 1000V DC SOLAR FERRULE 10x38mm

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 6A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-6A10F
EAN
5027590506380
UPC
051712245210
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC Rated
UL 2579
UL CCN-NRAQ
CCC Marked
Model Code
6A 1000V DC SOLAR FERRULE 10x38mm

Product specifications

Used with
BM Series, CHPV, 1A3400 fuseclips, HPV
Amperage Rating
6 A
Accessories
CHPV1IU. CHPV1U, CHPV2IU, CHPV2U, 1A3400-_, HPV-DV-_A, 1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
0 Hz
Frequency rating - max
0 Hz
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
1.8 W
Fuse shape
Cylindrical
Pre arc (I2T)
30
Terminal material
Tin plated brass
Total I2T
90 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
Holder
Quantity
10
Voltage rating
1000 Vdc
Type
Cylindrical
Special features
Minimum interrupting rating 1.3 x In, Time constant: 1-3 ms
Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder
Breaking capacity at nominal voltage, DC
50 kA

Export product specification